30.8.13 Event User m

Name: USERm
Offset: 0x0120 + m*0x01 [m=0..56]
Reset: 0x0
Property: PAC Write-Protection

Bit 76543210 
   CHANNEL[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – CHANNEL[5:0] Channel Event Selection

These bits select channel n to connect to the event user m.

Note: A value x of this bit field selects channel n = x-1.
Table 30-3. User Multiplexer Number m
USERm User Multiplexer Description Path Type(1)
m = 0 RTC_TAMPER RTC Tamper A, S, R
m = 1..8 DMAC_CH0..7 Channel 0..7 S, R
m = 9 CM4_TRACE_START CM4 trace start A, S, R
m = 10 CM4_TRACE_STOP CM4 trace stop A, S, R
m = 11 CM4_TRACE_TRIG CM4 trace trigger A, S, R
m = 12..13 TCC0 EV0..1 TCC0 EVx A, S, R
m = 14..19 TCC0 MC0..5 TCC0 MCx A, S, R
m = 20..21 TCC1 EV0..1 TCC1 EVx A, S, R
m = 22..27 TCC1 MC0..5 TCC1 MCx A, S, R
m = 28..29 TCC2 EV0..1 TCC2 EVx A, S, R
m = 30..31 TCC2 MC0..1 TCC2 MCx A, S, R
m = 32 TC0 EVU TC0 EVU A, S, R
m = 33 TC1 EVU TC1 EVU A, S, R
m = 34 TC2 EVU TC2 EVU A, S, R
m = 35 TC3 EVU TC3 EVU A, S, R
m = 36 TC4 EVU TC4 EVU A, S, R
m = 37 TC5 EVU TC5 EVU A, S, R
m = 38 TC6 EVU TC6 EVU A, S, R
m = 39 TC7 EVU TC7 EVU A, S, R
m = 40..51 ADC_TRIGGER5..16 ADC_TRIGGERx A
m = 52..53 AC_SOC0..1 AC_SOCx A, S, R
m = 54..55 CCL_LUTIN0..1 CCL_LUTINx A, S, R
m = 56 CVD_TRIGGER CVD_TRIGGER A

1) A = Asynchronous path, S = Synchronous path, R = Resynchronized path