30.8.9 Channel n Interrupt Enable Clear
Name: | CHINTENCLR |
Offset: | 0x24 + n*0x08 [n=0..11] |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVD | OVR | ||||||||
Access | RW | RW | |||||||
Reset | 0 | 0 |
Bit 1 – EVD Channel Event Detected Interrupt Disable
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the Event Detected Channel
Interrupt Enable bit, which disables the Event Detected Channel interrupt.
Value | Description |
---|---|
0 | The Event Detected Channel interrupt is disabled. |
1 | The Event Detected Channel interrupt is enabled. |
Bit 0 – OVR Channel Overrun Interrupt Disable
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the Overrun Channel
Interrupt Enable bit, which disables the Overrun Channel interrupt.
Value | Description |
---|---|
0 | The Overrun Channel interrupt is disabled. |
1 | The Overrun Channel interrupt is enabled. |