18.3.1.6.2 Zero-Power BOR (ZPBOR)
The ZPBOR is a low-power BOR used during the Deep Sleep operation. The ZPBOR is enabled only when the CFGCON4.DSZPBOREN configuration bit is set as ‘1
’. See CFGCON4(L) from Related Links.
The ZPBOR is a low-power BOR used during the Deep Sleep operation. The ZPBOR is enabled only when the CFGCON4.DSZPBOREN configuration bit is set as ‘1
’. See CFGCON4(L) from Related Links.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.