22.9.8 Peripheral Clock Generator 3

The CFGPCLKGEN3 dictates the peripheral clock selection described in the Clock and Reset Unit chapter. See Clock and Reset Unit (CRU) from Related Links.

There is no Flash location for this register because the purpose of this register is to provide an application-based peripheral clocking selection. This is best handled in the application software drivers.

Name: CFGPCLKGEN3
Offset: 0x80
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TCC0CDTCC0CSEL[2:0]ACCDACCSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EVSYSC12CDEVSYSC12SEL[2:0]EVSYSC11CDEVSYSC11SEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EVSYSC10CDEVSYSC10SEL[2:0]EVSYSC9CDEVSYSC9SEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – TCC0CD TCC0 Peripheral Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 22:20 – TCC0CSEL[2:0] TCC0 Peripheral Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected

Bit 19 – ACCD Analog Comparator Peripheral Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 18:16 – ACCSEL[2:0] Analog Comparator Peripheral Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected

Bit 15 – EVSYSC12CD EVSYS Channel 12 Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 14:12 – EVSYSC12SEL[2:0] EVSYS Channel 12 Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected

Bit 11 – EVSYSC11CD EVSYS Channel 11 Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 10:8 – EVSYSC11SEL[2:0] EVSYS Channel 11 Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected

Bit 7 – EVSYSC10CD EVSYS Channel 10 Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 6:4 – EVSYSC10SEL[2:0] EVSYS Channel 10 Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected

Bit 3 – EVSYSC9CD EVSYS Channel 9 Clock Enable

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0Clock is disabled
1Clock is enabled

Bits 2:0 – EVSYSC9SEL[2:0] EVSYS Channel 9 Clock Selection

Note: This field is only writable when CFGCON0.PGLOCK is ‘0’.
ValueDescription
0No clock is selected
1-6REFO1-6 clock is selected
7Low power clock is selected