34.10.6 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x16 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | RXFF | TXFE | SB | MB | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Enable
Writing ‘0
’ to this bit has no effect.
Writing ‘1
’ to this bit sets the Error Interrupt Enable bit, which enables the Error interrupt.
Value | Description |
---|---|
0 | Error interrupt is disabled. |
1 | Error interrupt is enabled. |
Bit 4 – RXFF RX FIFO Full Interrupt Enable
Writing ‘0
’ to this bit has no effect.
Writing ‘1
’ to this bit sets the RX FIFO Full bit, which enables the RX FIFO Full interrupt.
Value | Description |
---|---|
0 | The RX FIFO Full interrupt is disabled. |
1 | The RX FIFO Full interrupt is enabled. |
Bit 3 – TXFE TX FIFO Empty Interrupt Enable
Writing ‘0
’ to this bit has no effect.
Writing ‘1
’ to this bit sets the TX FIFO Empty bit, which enables the TX FIFO Empty interrupt.
Value | Description |
---|---|
0 | The TX FIFO Empty interrupt is disabled. |
1 | The TX FIFO Empty interrupt is enabled. |
Bit 1 – SB Client on Bus Interrupt Enable
Writing ‘0
’ to this bit has no effect.
Writing ‘1
’ to this bit sets the Client on Bus Interrupt Enable bit, which enables the Client on Bus interrupt.
Value | Description |
---|---|
0 | The Client on Bus interrupt is disabled. |
1 | The Client on Bus interrupt is enabled. |
Bit 0 – MB Host on Bus Interrupt Enable
Writing ‘0
’ to this bit has no effect.
Writing ‘1
’ to this bit sets the Host on Bus Interrupt Enable bit, which enables the Host on Bus interrupt.
Value | Description |
---|---|
0 | The Host on Bus interrupt is disabled. |
1 | The Host on Bus interrupt is enabled. |