22.9.10 User Unique ID
There is no dedicated status bit to indicate when the User ID value is loaded into the USER_ID register and is ready to be read from SWD. It is assumed that a non-zero value for the User ID is used to indicate that the User ID is loaded.
The USER_ID register is reset on power-up, then is loaded with trusted data from FBCFG5 during the pre-boot period, and it is controlled.
Trusted data from Flash means that when there is no BCFG* fail status during Flash, configuration word reads. If accompanied by fail status BCFGFAIL (RCON[26]) or blank/erase indication, Reset values (described in the following register description) are retained and new values from FBCFG5/FUSERID are not loaded.
| Name: | USER_ID |
| Offset: | 0xA0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| USER_ID[15:8] | |||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USER_ID[7:0] | |||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – USER_ID[15:0] User unique ID
00’.