2.6 PHY Host Application
The PHY Host Application is responsible for running the main application of the PL360 device. It is in charge of initializing the hardware and clock systems, checking the watchdog timer and managing the PL360 PLC service described in the previous chapter.