2.2 Bootloader
The bootloader is an Internal Peripheral (IP) designed to load the program from an external master into the instruction memory of the Cortex M7. This IP can access the instruction memory, data memory and peripheral registers.
For further information, refer to the PL360 data sheet.