7.7.1 G3: Send Message
In a message transmission, there are 2 SPI blocks. The first one is relative to the transmission of G3 parameters of the message, the second one is relative to the data part of the same message.
In a message transmission, there are 2 SPI blocks. The first one is relative to the transmission of G3 parameters of the message, the second one is relative to the data part of the same message.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.