7.7.6 PRIME: Receive Message
It is similar to the flow described in G3: Receive Message, but changing the firmware descriptors for the ones applicable to the PRIME PL360 firmware.
In this case, two events are read simultaneously, ATPL360_RX_DATA_IND_FLAG_MASK and ATPL360_RX_QPAR_IND_FLAG_MASK, so there are two consecutive SPI transactions in order to get data and parameters information from the PL360 device.