10.1.6 Set Sleep Mode Function
This function provides a mechanism to control the Sleep mode capability in order to minimize the
power consumption of the PL360
device.
void atpl360_set_sleep(bool sleep);Parameters:
| sleep | True to enable Sleep mode, False to disable. |
Note that while being in Sleep mode, the core and peripherals of PL360 are reset; therefore, all the other PLC capabilities are not available.