10.1.4 Disable Function
The PL360 Host Controller provides a mechanism to disable the notification of PL360 Host Controller events to the application in order to avoid interrupting the normal flow of the customer application. This mechanism implies that the PLC activity is stopped in the PL360 device.
void atpl360_disable(void);