2.2 Device Configuration Report
(Ask a Question)The Libero SoC design tool generates Design_Initialization_Data_Report.txt report during the Generate Design Initialization Data step. This file reports the utilization of each IP block in the user design. If a block is utilized, the instance name will be reported. If the block is not utilized, it will be reported as unused. There are some user device configuration settings that can be legally changed after the Generate Design Initialization Data step (for example, System Controller Suspend Mode). Hence, it is recommended to run the Export Design Initialization Data Memories Configuration Report step once the design is completely configured and the Generate Bitstream step is completed. Running this step generates the Design_Initialization_Data_Memories_Configuration_Report.txt file. This file includes the content of the Design_Initialization_Data_Report.txt file and the configuration of other design configurations, providing full information of the design configuration.