11.4.1.9 FUCFG8 - User Configuration Register 8 – FCW.CWP Configuration

Name: FUCFG8

Offset: 0x0060
  • Factory Default: 0x0000_0000
  • Value after chip erase: 0x0000_0000

Bit 24 UC2WPLOCK: User Configuration Page 2 Write Protect Lock Bit

Bit 16 UC1WPLOCK: User Configuration Page 1 Write Protect Lock Bit

Bit 8 UC2WP: User Configuration Page 2 Write Protect Bit

Bit 0 UC1WP: Boot Configuration Page 1 Write Protect Bit