11.4.1.10 FUCFG9 - User Configuration Register 9 – BootROM Control Configuration
Name: FUCFG9
Offset: 0x0064
- Factory Default: 0xFFFF_FFFF
Bit 9 BISR_RST_EN: RAM Built -In Self Repair Reset Control bit for BootROM
Value | Description |
---|---|
0 | BootROM will NOT issue a reset if a BISR error is detected. |
1 | BootROM will issue a SWRST (software reset) if a BISR error is detected. |
Bit 1 RAM_INIT_ENB: Enable RAM ECC Control bit for BootROM
Value | Description |
---|---|
0 | BootROM will disable TCM and MCRAMC ECC decoding. BootROM will NOT initialize SRAM for ECC. |
1 | BootROM will enable TCM and MCRAMC ECC decoding. BootROM will also initialize ALL system memory with correct ECC. |