11.4.1.8 FUCFG7 - User Configuration Register 7 – FCR.CTRLB Configuration

Name: FUCFG7

Offset: 0x005C

  • Factory Default: 0x0000_0002
  • Value after chip erase: 0x0000_0002

Bit 1 TEMP : NVM Operating Temperature Read Mode configuration bits

ValueDescription
0Flash is configured for Standard Temp, Low Latency reads (-40°C to +85°C)
1Flash is configured for High Temperature, High Latency reads (-40°C to +85°C)