37.11.6 Host Endpoint 1-7 Polling Interval Register

Table 37-70. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: TXINTERVAL
Offset: 0x101B
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 TXPOLLINGINTERVAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TXPOLLINGINTERVAL[7:0] Endpoint TX Polling Interval/NAK Limit bits (Host mode)

For Interrupt and Isochronous transfers, this field defines the polling interval for the endpoint. For Bulk end- points,this field sets the number of frames/microframes after which the endpoint should time out on receiving a stream of NAK responses.

The following table describes the valid values and interpretation for these bits:

Transfer TypeSpeedValid Values (m)Interpretation
InterruptLow/Full0x01 to 0xFFPolling interval is 'm' frames.
High0x01 to 0x10Polling interval is 2(m-1) frames.
IsochronousFull or High0x01 to 0x10Polling interval is 2(m-1) frames/microframes.
BulkFull or High0x02 to 0x10NAK limit is 2(m-1) frames/microframes. A value of '0' or '1' disables the NAK time-out function.