39.7.6.2 NCS Waveforms

The NCS signal waveforms in write operation are not the same that those applied in read operations, but are separately defined:

  • ncs wr setup: The NCS setup time is defined as the setup time of address before the NCS falling edge
  • ncs wr pulse: The NCS pulse length is the time between NCS falling edge and NCS rising edge
  • ncs wr hold: The NCS hold time is defined as the hold time of address after the NCS rising edge