26.7.2 Interrupt Enable Set
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTENSET |
Offset: | 0x0004 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDVREGRDY2 | ADDVREGRDY1 | ADDVREGRDY0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BORVDDUSB1 | BORVDDUSB0 | LVDRDY | LVDET | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 8, 9, 10 – ADDVREGRDYn Additional Regulator n Ready Interrupt Enable, n = 0 for USB-PHY0, n = 1 for USB-PHY1, and n = 2 for PLL
Writing a zero to these bits has no effect.
Writing a one to a bit enables the corresponding ADDVREGRDYn interrupt.
Each bit will read as the current value of the ADDVREGRDYn interrupt enable.
Bits 5, 6 – BORVDDUSBn BORVDDUSBn Interrupt Enable, n = 0,1
Writing a zero to these bits has no effect.
Writing a one to a bit enables the corresponding BORVDDUSBn interrupt.
Each bit will read as the current value of the BORVDDUSBn interrupt enable.
Bit 1 – LVDRDY Low Voltage Detector Ready Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit enables the LVDRDY interrupt.
This bit will read as the current value of the LVDRDY interrupt enable.
Bit 0 – LVDET Low Voltage Detector Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit enables the LVDET interrupt.
This bit will read as the current value of the LVDET interrupt enable.