26.7.5 Synchronization Busy

Table 26-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: SYNCBUSY
Offset: 0x0010
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BOR 
Access R 
Reset 0 

Bit 0 – BOR BOR Register Synchronization Flag

When hardware sets this bit, no writes are permitted to the BOR register. After writing to the BOR register wait for this flag to clear before making additional writes.