13.7.4.2.2 CSMA
C
typedef struct { PHY_CSMAMode_t csmaMode; uint8_t csmaBackoff; }CSMA;
Description
The structure contains the information about CSMA parameters like CSMA Mode and CSMA retries. To update & read back the CSMA info, console commands can be used. Please refer Command Table section for more details.
Field Documentation
Macro | Description |
---|---|
csmaMode | CSMA Modes |
csmaBackoff | CSMA Retries |