3.9 XPRO Header (J900)

The PIC32 BZ6 Curiosity Board includes one XPRO standard extension male header (XPRO header) (J900) to connect to the Microchip QT7/T9 Xplained Pro kit. The Microchip QT7 Xplained Pro kit is an extension board that enables the evaluation of self-capacitance touch using the Peripheral Touch Controller (PTC) module. For more details, refer to the QT7 Xplained Pro Extension Kit (ATQT7-XPRO).

The following table provides details about the pinout definition.

Table 3-10. XPRO Header
Pin NumberFunction QT7Function T9Description on QT7

Pin on PIC32WM BZ6204 Module XPRO Header 1 (J900)

1IDIDCommunication line to ID chipPKOB4 Sys ID Pin
2GNDGNDGround—
3Y-Line-5Not ConnectedY-line 5 – Connected to driven shieldPD4, CVD10/TempSensor/RPD4
4Y-Line-1Not ConnectedY-line 1 – Connected to button 1PB15, CVD17/RPB15
5LED 0LED 2Touch status LED for sliderPB14, CVD18/RPB14
6LED 6LED 1Touch status LED for button 1PD2, CVD16/RPD2
7Y-Line-2Y-Line-1Y-line – Connected to slider/buttonPD5, CVD11/RPD5
8Y-Line-3Y-Line-2Y-line – Connected to slider/buttonPE6, CVD14/RPE6
9Y-Line-4Y-Line-4Y-line – Connected to slider/buttonPB0, CVD4/FAULT_CTRL/RPB0
10Y-Line-0Y-Line-3Y-line – Connected to button 2PD3, CVD9/RPD3
11LED 7Not connectedTouch status LED for button 2PA7, SERCOM1_PAD0/SDA/VBUSON/RPA7
12LED 1Not connectedTouch status LED for sliderPA8, SERCOM1_PAD1/SCL/COEX_WLAN_ACT_2/RPA8
13Not connectedNot connectedUART RXPA1, QSPI_SCK/SERCOM5_PAD3/MIKRO2_UART_RX/XPRO_UART_RX/RPA1
14Not connectedNot connectedUART TXPA0, QSPI_DATA0/SERCOM5_PAD0/MIKRO2_UART_TX/XPRO_UART_TX/RPA0
15LED 2LED 3Touch status LED for sliderPB1, CVD5/RMII_WAKE/DRP_CTRL/RPB1
16LED 3LED 4Touch status LED for sliderPB3, CVD7/RPB3
17LED 4Not connectedTouch status LED for sliderPA4, SERCOM4_PAD0/SPI_DI/USBID/RPA4
18LED 5Not connectedTouch status LED for sliderPE5, SERCOM4_PAD1/SPI_SCK/RPE5
19GNDGNDGroundGround
20VCCVCCTarget supply voltage3.3V
Note:
  1. PD4 is shared between temperature sensor and XPRO header. Remove the jumper cap from J801 to use the XPRO header.
  2. PA0 is shared between QSPI_DATA0 and UART for mikroBUS 2 and XPRO.
  3. PA1 is shared between QSPI SCK and UART for mikroBUS 2 and XPRO.
  4. PB1 is shared between USB DRP control and XPRO.
  5. PA4 is shared between XPRO 17 and SPI DI.
  6. PE5 is shared between XPRO 18 and SPI SCK.