3.8 Packet Traffic Arbitration (PTA) Co-Existence Headers (J901 and J902)

The PIC32 BZ6 Curiosity Board provides two Packet Traffic Arbitration (PTA) headers (J901 and J902), each associated with one of the mikroBUS™ headers. Both PTA headers share the same pin assignment, as per Table 3-9, supporting software PTA for connecting the EV72E72A RNWF02 Add-on Board. For more details, refer to EV72E72A. The user can choose option 2 if option 1 is used for shared functions.

Table 3-9. PTA Co-Existence Header Pinout Details
Pin on J901 and J902Pin on PIC32WM BZ6204 Module (Option 1)Pin on PIC32WM BZ6204 Module (Option 2)
1PA9, SERCOM4_PAD3/SPI_DO/COEX_BT_ACTIVE_2/RPA9 (remove R773 for option 2)COEX_BT_ACTIVE/BLUE_LED/RPE0 (not connected by default, mount R772 to connect)
2PA3, SERCOM0_PAD2/UART_RTS/COEX_BT_PRIOR/RPA3SERCOM0_PAD2/UART_RTS/COEX_BT_PRIOR/RPA3
3PB11, QSPI_DATA2/COEX_WLAN_ACT/RPB11 (remove R775 for option 2)SERCOM1_PAD1/SCL/COEX_WLAN_ACT_2/RPA8 (not connected by default, mount R776 to connect)
4GNDGND