3.7 mikroBUS™ Socket (J903 and J905)

A mikroBUS™ socket (J903 and J905) expands the functionality of the PIC32 BZ6 Curiosity Board using the MikroElektronika Click™ adapter boards and Microchip add-on boards.

The mikroBUS connector includes the following:
  • Pair of 1x8 female headers with proprietary pin configuration and silkscreen markings
  • The pinout consists of three groups of communication pins:
    • Serial Peripheral Interface (SPI)
    • Universal Asynchronous Receiver/Transmitter (UART)
    • Inter-Integrated Circuit (I2C)
  • Two power groups
    • 3.3V, Ground power line
    • 5V, Ground power line
  • Four additional pins
    • Pulse Width Modulation (PWM)
    • Reset Pin (RST)
    • Interrupt
    • Analog
Note: For a complete listing of the Click boards, refer to the www.mikroe.com/click.

The GPIO pins for the mikroBUS sockets are assigned to route I2C, SPI peripherals and other GPIO pins as follows. The same SPI is used between the two mikroBUS Sockets with different chip select lines.

Figure 3-7. mikroBUS™ Pinout Diagram
Note: The mikroBUS pinout diagram is reversed to align with the PIC32 BZ6 Curiosity Board.
Table 3-7. mikroBUS™ Socket 1 Pinout Details (J903)
Pin NumberPin NamePin on PIC32WM-BZ6204UE ModuleDescription
1ANPB10, AN0/MIKRO1_AN/RPB10Analog-to-Digital Converter (ADC) analog input
2RSTPA15, MIKRO1_RST/RPA15General-purpose I/O pin
3CSPA10, SERCOM4_PAD2/SPI_CS/RPA10Client select pin for SPI/general-purpose I/O pin
4SCKPE5, SERCOM4_PAD1/SPI_SCK/RPE5SPI clock
5MISOPA4, SERCOM4_PAD0/SPI_DI/USBID/RPA4SPI host input client output
6MOSIPA9, SERCOM4_PAD3/SPI_DO/COEX_BT_ACTIVE_2/RPA9(1)SPI host output client input
7+3.3V+3.3V3.3V power
8GNDGNDGround
9GNDGNDGround
10+5V+5V5V power
11SDAPA7, SERCOM1_PAD0/SDA/VBUSON/RPA7(2)I2C data
12SCLPA8, SERCOM1_PAD1/SCL/SERCOM1_PAD1/SCL/COEX_WLAN_ACT_2/RPA8(3)I2C clock
13TXPB2, CAN1_TX/MIKRO1_UART_TX/GFX_LCDD2/RPB2(4)CAN TX/UART TX
14RXPA2, QSPI_DATA3/CAN1_RX/MIKRO1_UART_RX/RPA2(5)CAN RX/UART RX
15INTPE4, MIKRO1_INT/RPE4Interrupt pin/general-purpose I/O pin
16PWMPD1, MIKRO1_PWM/RPD1PWM pin/general-purpose I/O pin
Note:
  1. PA9 is shared between SPI DO and PTA COEX BT STATE (option 2).
  2. PA7 is shared between SDA and USB Host mode VBUSON.
  3. PA8 is shared between SCL and COEX BT STATE (option 2).
  4. PB2 is shared between CAN TX/UART TX and Graphic LCD Data 2.
  5. PA2 is shared between CAN RX/UART RX and QSPI DATA3.
Table 3-8. mikroBUS™ Socket 2 Pinout Details (J905)
Pin NumberPin NamePin on PIC32WM-BZ6204UE ModuleDescription
1ANPB5, MIKRO2_AN/GFX_LCDD5/RPB5(1)Analog-to-Digital Converter (ADC) analog input
2RSTPC10, GREEN_LED/MIKRO2_RST/GFX_GPIO4/RPC10(2)General-purpose I/O pin
3CSPB9, INT0/BTN1/MIKRO2_CS/SWDIO/RPB9(3)Client select pin for SPI/general-purpose I/O pin(7)
4SCKPE5, SERCOM4_PAD1/SPI_SCK/RPE5SPI clock
5MISOPA4, SERCOM4_PAD0/SPI_DI/USBID/RPA4SPI host input client output
6MOSIPA9, SERCOM4_PAD3/SPI_DO/COEX_BT_ACTIVE_2/RPA9SPI host output client input
7+3.3V+3.3V3.3V power
8GNDGNDGround
9GNDGNDGround
10+5V+5V5V power
11SDAPA7, SERCOM1_PAD0/SDA/VBUSON/RPA7I2C data
12SCLPA8, SERCOM1_PAD1/SCL/COEX_WLAN_ACT_2/RPA8I2C clock
13TXPA0, QSPI_DATA0/SERCOM5_PAD0/MIKRO2_UART_TX/XPRO_UART_TX/RPA0(4)UART TX
14RXPA1, QSPI_SCK/SERCOM5_PAD3/MIKRO2_UART_RX/XPRO_UART_RX/RPA1(5)UART RX
15INTPE3, MIKRO2_INT/BTN2/GFX_LCDVSYNC/RPE3(6)Interrupt pin/general-purpose I/O pin
16PWMPC11, RMII_EN/MIKRO2_PWM/GFX_IRQ3/RPC11PWM pin/general-purpose I/O pin
Note:
  1. PB5 is shared between AN, battery monitor and graphic LCD Data 5.
  2. PC10 is shared between green LED, MIKRO 2 RST and graphic GPIO4.
  3. PB9 is shared between user button 1, mikroBUS™ 2 SPI chip select and SWDIO.
  4. PA0 is shared between QSPI_DATA0, UART for mikroBUS™ socket 2 and XPRO.
  5. PA1 is shared between QSPI SCK, UART for mikroBUS™ socket 2 and XPRO.
  6. PE3 is shared between graphic LCDVSYNC, mikroBUS™ socket 2 INT and button 2.
  7. CS is only for the Host mode of operation on mikroBUS™ socket 2.