3.13 Switches

The following switches are available on the PIC32 BZ6 Curiosity Board:

In the Idle state, the level of the Reset switch is pulled high using the external pull-up resistor and, when the switch is pressed, it drives the level of the switch to low and resets the PIC32WM-BZ6204UE Module.

The user-configurable switch is also pulled high using the external pull-up resistor. When the switch is pressed, it drives the level of the switch to low.

Table 3-15. Switches Description
Switch NamePin on PIC32WM-BZ6204UE ModuleDescription
Reset (SW802)NMCLRReset switch (SW802) connected to NMCLR pin of the PIC32WM-BZ6204UE Module
User button 1 (SW801)PB9, INT0/BTN1/MIKRO2_CS/SWDIO/RPB9User-configurable button (SW801); configured to wake-up PIC32WM-BZ6204UE Module from Power-down mode(s)
User button 2 (SW800)PE3, MIKRO2_INT/BTN2/GFX_LCDVSYNC/RPE3User-configurable button (SW800)