3.6 USB-UART Serial Converter (U101)

The PIC32 BZ6 Curiosity Board has an on-board MCP2200 that acts as a USB-to-UART serial converter (U101) with hardware flow control support. It enables the user to connect to the Host PC through the USB Type-C® connector (J100). MCP2200 supports UART baud rates from 300–1000 kbps. Voltage level translators are provided on signals between the MCP2200 and PIC32WM-BZ6204UE Module for supporting target voltage from 1.9–3.6V when powered externally.

Table 3-6. USB Serial Converter Pin Assignment
Pin on MCP2200Pin on PIC32WM-BZ6204UE ModuleDescription
TXPA6, SERCOM0_PAD1UART RX pin of the PIC32WM-BZ6204UE Module
RXPA5, SERCOM0_PAD0UART TX pin of the PIC32WM-BZ6204UE Module
RTS

PB4(1), UART_CTS

UART CTS (Clear To Send) pin of the PIC32WM-BZ6204UE Module
CTSPA3, UART_RTSUART RTS (Request To Send) pin of the PIC32WM-BZ6204UE Module
Note:
  1. PB4 is shared between graphic interface data line and UART CTS. By default, the PB4 is connected to the Graphic Interface (J910). To use UART_CTS, the user must populate resistor (R602).