3.10 Graphics Connectors or GFX Card Interface (J910)

The PIC32 BZ6 Curiosity Board is designed to have a modular graphics interface. This interface enables the use of several different graphics cards, which allows for expandability and different use cases. AC42G34A 24-bit to 8-bit pass though card is required with the kit , this board passes parallel data through, and can be configured to an 8-bit LCC mode. For the pin description, refer to the following table.
Table 3-11. Graphics Connectors or GFX Card Interface (J910)
Pin NumberNameDescriptionPin on PIC32WM BZ6204 Module
1GNDGroundGND
2GNDGroundGND
3MCLRMaster Clear, controlled by the debuggers. Allows for a complete system reboot.MCLR of the PIC32WM BZ6204 and target Reset control from debugger
4IRQ1 (LCD Touch)Interrupt Request line for cap touch devicePD2, CVD16/GFX_IRQ_LCDTOUCH//RPD2
55.0V VCC5.0V5V from USB or external power
6IRQ2 (Q Touch)Interrupt Request line for Q touch devices—
7LCDENLCD Data EnablePB14, CVD18/GFX_LCD_EN/RPB14
8IRQ3 (Display Controllers)Interrupt Request line for external display controllersPC11, RMII_EN/MIKRO2_PWM/GFX_IRQ3/RPC11 (not connected by default, mount R862 to connect)
9LCDHSYNC/NCS3LCD Horizontal SyncPB13, QSPI_CS/GFX_LCDHSYNC/RPB13
10IRQ4 (Resistive Touch)Interrupt Request line for resistive touch controllers—
11LCDVSYNC/nWELEC Vertical Sync or Write EnablePE3, MIKRO2_INT/BTN2/GFX_LCDVSYNC/RPE3
12-19 ———
205.0V VCC+5.0V5V from USB or external power
21LCDPCK/nRDLCD Pixel Clock or Read EnablePD3, CVD9/GFX_LCDPCK/RPD3
22I2C SDAData line for I2C interface. Always implemented, bus type.PA7, SERCOM1_PAD0/SDA/VBUSON/RPA7
23LCD D0LCD Data bit 0PB0, CVD4/FAULT_CTRL/GFX_LCDD0/RPB0
24I2C SCLClock line for I2C interface. Always implemented, bus type.PA8, SERCOM1_PAD1/SCL/COEX_WLAN_ACT_2/RPA8
25LCD D1LCD Data bit 1PB1, CVD5/RMII_WAKE/DRP_CTRL/GFX_LCDD1/RPB1
26SPI SCKClock for serial peripheral interface. Always implemented, bus type.PE5, SERCOM4_PAD1/SPI_SCK/RPE5
27LCD D2LCD Data bit 2PB2, CAN1_TX/MIKRO1_UART_TX/GFX_LCDD2/RPB2
28SPI MOSIHost Out Client In (MOSI) line of Serial Peripheral InterfacePA9, SERCOM4_PAD3/SPI_DO/COEX_BT_ACTIVE_2/RPA9
29LCD D3LCD Data bit 3PB3, CVD7//GFX_LCDD3/RPB3
30SPI MISOHost In Client Out (MISO) line of Serial Peripheral InterfacePA4, SERCOM4_PAD0/SPI_DI/USBID/RPA4
31LCD D4LCD Data bit 4PB4, SERCOM0_PAD3/UART_CTS/GFX_LCDD4/RPB4
32SPI SSSPI Client SelectPD5, CVD11/GFX_SPICS/RPD5
33LCD D5LCD Data bit 5PB5, MIKRO2_AN/BAT_MON/GFX_LCDD5/RPB5
34UART RXReceiver line of target device UART —
35LCD D6LCD Data bit 6PB6, GFX_LCDD6/RPB6
36UART TXTransmitter line of target device UART—
37LCD D7LCD Data bit 7PB7, SWO/USER_LED/GFX_LCDD7/RPB7
38UART RTSUART Ready To Send —
39LCD D8LCD Data bit 8—
40UART CTSUART Clear To Send—
41LCD D9LCD Data bit 9—
42LCD PWMLCD PWM back light controlPE6, CVD14/GFX_LCDPWM/RPE6
43LCD D10LCD Data bit 10—
44PWM2Pulse-Width ModulationPC7, RED_LED/RMII_INT/GFX_PWM2/RPC7
45LCD D11LCD Data bit 11—
46GPIO1General-Purpose Input/OutputPE2, GMAX_GCRS_DV/GFX_GPIO1/RPE2 (not connected by default, mount R883 to connect)
47LCD D12LCD Data bit 12—
48GPIO2General-Purpose Input/OutputPD7, GMAC_GMDC/GFX_GPIO2/RPD7 (not connected by default, mount R884 to connect)
49LCD D13LCD Data bit 13—
50GPIO3General-Purpose Input/OutputPB15, CVD17/GFX_GPIO3/RPB15
51LCD D14LCD Data bit 14—
52STBY/RST/GPIO4Standby/Reset or General-Purpose Input/Output. For resetting devices attached to the GFX connector.PC10, GREEN_LED/MIKRO2_RST/GFX_GPIO4/RPC10
53LCD D15LCD Data bit 15—
54STBY/RST/GPIO5Standby2/Reset2 or General-Purpose Input/OutputPD6, GMAC_GMDIO/GFX_LCD_GPIO5/RPD6
55LCD D16LCD Data bit 16 —
56ID pinCommunication line to the ID chip on an extension boardPKOB4 SYS ID
57LCD D17LCD Data bit 17 —
58ADC 0Analog-to-Digital Converter to MCU—
59LCD D18LCD Data bit 18 —
60ADC1Analog-to-Digital Converter to MCU—
61LCD D19LCD Data bit 19 —
62ADC2Analog-to-Digital Converter to MCU—
63LCD D20LCD Data bit 20 —
64ADC3Analog-to-Digital Converter to MCU—
65LCD D21LCD Data bit 21 —
66ADC4Analog-to-Digital Converter to MCU—
67LCD D22LCD Data bit 22 —
68ADC5Analog-to-Digital Converter to MCU—
69LCD D23LCD Data bit 23 —
70ADC6Analog-to-Digital Converter to MCU—
713.3V VCC+3.3V VCC+3.3V VCC
72ADC7Analog-to-Digital Converter to MCU—
73GNDGroundGround
743.3V VCC+3.3V VCC+3.3V VCC
75GNDGroundGround
M1GND TABMounting tabGround
M2GND TABMounting tabGround
Note: Graphic connector signals are shared with other functions on the PIC32 BZ6 Curiosity Board. For more information on this sharing, refer to the Note Information in Table 3-7, Table 3-8, Table 3-10, Table 3-16, and Table 3-17, as well as PIC32WM BZ6204 Integrated USB Controller with LS/FS Support and User LED (D801).