1.4.1 Simulating the Design
(Ask a Question)The Libero project includes a test-bench to simulate the TVS block. The
testbench captures all four TVS channel values using CoreUART IP. The digital values for
the four channels are passed through the .mem file.