29.9.7 CLBPPSCON1
| Name: | CLBPPSCON1 |
| Offset: | 0x0519 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OESEL1[3:0] | OESEL0[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | CLBPPSCON1 |
| Offset: | 0x0519 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OESEL1[3:0] | OESEL0[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.