29.9.6 CLBCLK
| Name: | CLBCLK |
| Offset: | 0x0515 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] CLB Clock Selection
| CLK | Clock Source |
|---|---|
1111 | Reserved |
1110 | TMR2_postscaled_OUT |
1101 | TMR1_overflow_OUT |
1100 | TMR0_overflow_OUT |
1011 | ADCRC |
1010 | EXTOSC |
1001 | MFINTOSC (32 kHz) |
1000 | MFINTOSC (500 kHz) |
0111 | LFINTOSC |
0110 | HFINTOSC |
0101 | FOSC |
0100 | CLBIN3PPS |
0011 | CLBIN2PPS |
0010 | CLBIN1PPS |
0001 | CLBIN0PPS |
0000 | No clock selected |