27.7.7 Software Trigger

Table 27-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: SWTRIG
Offset: 0x0C
Reset: 0x00
Property: Write-Protected, Write-Synchronized

Bit 76543210 
       STARTFLUSH 
Access R/WR/W 
Reset 00 

Bit 1 – START ADC Start Conversion

Writing this bit to zero will have no effect.

ValueDescription
0

The ADC will not start a conversion.

1

The ADC will start a conversion. The bit is cleared by hardware when the conversion has started. Setting this bit when it is already set has no effect.

Bit 0 – FLUSH ADC Conversion Flush

After the flush, the ADC will resume where it left off. For example, if a conversion was pending, the ADC will start a new conversion.

Writing this bit to zero will have no effect.

ValueDescription
0

No flush action.

1

"Writing a '1' to this bit will flush the ADC pipeline. A flush will restart the ADC clock on the next peripheral clock edge, and all conversions in progress will be aborted and lost. This bit will be cleared after the ADC has been flushed.

After the flush, the ADC will resume where it left off. For example, if a conversion was pending, the ADC will start a new conversion.