27.7.9 Event Control

Table 27-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: EVCTRL
Offset: 0x14
Reset: 0x00
Property: Write-Protected

Bit 76543210 
   WINMONEORESRDYEO  SYNCEISTARTEI 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – WINMONEO Window Monitor Event Out

This bit indicates whether the Window Monitor event output is enabled or not and an output event will be generated when the window monitor detects something.

ValueDescription
0

Window Monitor event output is disabled and an event will not be generated.

1

Window Monitor event output is enabled and an event will be generated.

Bit 4 – RESRDYEO Result Ready Event Out

This bit indicates whether the Result Ready event output is enabled or not and an output event will be generated when the conversion result is available.

ValueDescription
0

Result Ready event output is disabled and an event will not be generated.

1

Result Ready event output is enabled and an event will be generated.

Bit 1 – SYNCEI Synchronization Event In

ValueDescription
0

A flush and new conversion will not be triggered on any incoming event.

1

A flush and new conversion will be triggered on any incoming event.

Bit 0 – STARTEI Start Conversion Event In

ValueDescription
0

A new conversion will not be triggered on any incoming event.

1

A new conversion will be triggered on any incoming event.