27.7.6 Window Monitor Control

Table 27-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: WINCTRL
Offset: 0x08
Reset: 0x00
Property: Write-Protected, Write-Synchronized

Bit 76543210 
      WINMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – WINMODE[2:0] Window Monitor Mode

These bits enable and define the window monitor mode.

WINMODE[2:0]NameDescription
0x0DISABLENo window mode (default)
0x1MODE1Mode 1: RESULT > WINLT
0x2MODE2Mode 2: RESULT < WINUT
0x3MODE3Mode 3: WINLT < RESULT < WINUT
0x4MODE4Mode 4: !(WINLT < RESULT < WINUT)
0x5-0x7Reserved