8.13.4 Get Scan Results
To get a list of identified APs with associated attributes such as bssid, frequency, Received Signal Strength Indicator (RSSI), encryption and Service Set Identifier (SSID), use the following command:
$ wpa_cli scan_results
Selected interface 'wlan0'
bssid / frequency / signal level / flags / ssid
02:1a:11:f5:56:81 2437 -54 [ESS] AndroidAP
68:7f:74:c7:4e:d9 2462 -54 [WPA2-PSK-CCMP][WPS][ESS] IOT_58
d8:fe:e3:03:4e:30 2422 -54 [WPA-PSK-CCMP+TKIP][WPA2-PSK-CCMP+TKIP][ESS] dlink-enterprise
00:0c:43:44:0a:b4 2437 -51 [ESS] RT2880_AP