8.14.10 Connecting to a Device
It is recommended to use the DBUS interface to connect to a device that is found during scanning.
Use the connect command to connect
to the device with the specified Bluetooth address.
For example, to connect to the Bluetooth address 00:02:3C:3A:95:6F, use the
following command:
$ connect 00:02:3C:3A:95:6F