8.14.3 BT_FW_CHIP_WAKEUP
The following command prevents the chip from sleeping.
$ echo BT_FW_CHIP_WAKEUP > /dev/wilc_btThis command is used before downloading the firmware using Universal Asynchronous Receiver/Transmitter (UART). Otherwise, the chip may go to Sleep mode when the stack is downloading the BT firmware.