1.1.1 PolarFire Decoupling Capacitors

The following tables list the requirement of all decoupling capacitors for different device variants and packages.

Table 1-2. Power-Supply Decoupling Capacitors1—MPF500T - FCG1152/FCG784 (1 mm)
Pin NameCeramicTantalum
4.7 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD——4————3
VDD18——2———2—
VDD25——5——1——
VDDA316———2—
VDDA25——4———1—
VDDIO3————————
VDDAUXx2——2———1—
GPIO Bank3——2———1—
HSIO Bank4——2———1—
VDD_XCVR_CLK——2——1——
XCVR_VREF——2—————
Table 1-3. Power-Supply Decoupling Capacitors1—MPF300T - FCG1152/FCG784/FCG484 (1 mm)
Pin NameCeramicTantalum
4.7 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD——4————2
VDD18——2———2—
VDD25——5——1——
VDDA316———1—
VDDA25——4———1—
VDDIO3————————
VDDAUXx2——2———1—
GPIO Bank3——2———1—
HSIO Bank4——2———1—
VDD_XCVR_CLK——2——1——
XCVR_VREF——2—————
Table 1-4. Power-Supply Decoupling Capacitors1—MPF300T/MPF200T/MPF100T/MPF050T - FCVG484 (0.8 mm)
Pin NameCeramicTantalum
1 nF2.2 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD———41———2
VDD18———2———2—
VDD25———5——1——
VDDA—221———1—
VDDA251——1———1—
VDDIO3—————————
VDDAUXx2———2———1—
GPIO Bank3———2———1—
HSIO Bank4———2———1—
VDD_XCVR_CLK———2——1——
XCVR_VREF———2—————
Table 1-5. Power-Supply Decoupling Capacitors1—MPF300T/MPF200T - FCSG536 (0.5 mm)
Pin NameCeramicTantalum
1 nF2.2 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD———41———2
VDD18———2———2—
VDD25———5——1——
VDDA2311———1—
VDDA251——1———1—
VDDIO3—————————
VDDAUXx2———2———1—
GPIO Bank3———2———1—
HSIO Bank4———2———1—
VDD_XCVR_CLK———2——1——
XCVR_VREF———2—————
Table 1-6. Power-Supply Decoupling Capacitors1—MPF200T - FCG784/FCG484 (1 mm)
Pin NameCeramicTantalum
4.7 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD—22————2
VDD18——2———2—
VDD25——5——1——
VDDA316———1—
VDDA25——4———1—
VDDIO3————————
VDDAUXx2——2———1—
GPIO Bank3——2———1—
HSIO Bank4——2———1—
VDD_XCVR_CLK——2——1——
XCVR_VREF——2—————
Table 1-7. Power-Supply Decoupling Capacitors1—MPF200T/MPF100T/MPF050T- FCSG325 (0.5 mm)
Pin NameCeramicTantalum
1 nF2.2 nF4.7 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD————41———2
VDD18————2———2—
VDD25————5——1——
VDDA—1111———1—
VDDA251———1———1—
VDDIO3——————————
VDDAUXx2————2———1—
GPIO Bank3————2———1—
HSIO Bank4————2———1—
VDD_XCVR_CLK————2——1——
XCVR_VREF————2—————
Table 1-8. Power-Supply Decoupling Capacitors1—MPF100T - FCG484 (1 mm)
Pin NameCeramicTantalum
1 nF2.2 nF4.7 nF10 nF0.1 µF1 µF4.7 µF10 µF47 µF330 µF
VDD———221———1
VDD18————2———2—
VDD25————5——1——
VDDA——316———1—
VDDA251———4———1—
VDDIO3——————————
VDDAUXx2————2———1—
GPIO Bank3————2———1—
HSIO Bank4————2———1—
VDD_XCVR_CLK————2——1——
XCVR_VREF————2—————

Decoupling capacitors other than those listed in the previous tables can be used if the physical sizes of capacitors meet or exceed the performance of the network given in this example. Substitution would require analyzing the resulting power distribution system's impedance versus frequency to ensure that no resonant impedance spikes the result. See Figure 1-1 for power supply design.

For more information about the internal package capacitance for power supplies associated with PolarFire packages, see section 2.4.2.1 section of PolarFire FPGA Packaging and Pin Descriptions User Guide.

The following table lists the required decoupling capacitors for PolarFire packages.

Table 1-9. Recommended Decoupling Capacitors For PolarFire Devices
De-Cap ValuePart NumberPackageDescription
0.1 µFGRM155R71C104KA88D0402For 1 mm package
10 nFGRM15XR11C103KA860402For 1 mm package
4.7 nFGRM155R11H472KA010402For 1 mm package
10 µFGRM21BR71A106KE510805Bulk Caps (for 0.5, 0.8, and 1 mm)
47 µFGRM31CR61A476KE151206Bulk Caps (for 0.5, 0.8, and 1 mm)
330 µFT495D337K010ATE1502917Bulk Caps (for 0.5, 0.8, and 1 mm)
1 nFGRM033R71C102KA010201For 0.8/0.5 mm package
2.2 nFGRM033R71A103KA010201For 0.8/0.5 mm package
10 nFGRM033R71A103KA010201For 0.8/0.5 mm package
0.1 µFGRM033C71C104KE140201For 0.8/0.5 mm package
Note:
  1. The guidelines are provided on how to effectively decouple only the FPGA device. If the power source is placed on a different PCB or delivered through interconnects (flex cables or connectors), ensure an effective power delivery to the FPGA. Follow the recommended operational conditions as per PolarFire FPGA Datasheet .
  2. Required Decoupling Capacitor for each VDDAUXx.
  3. Required Decoupling Capacitor for each GPIO bank.
  4. Required Decoupling Capacitor for each HSIO bank.
Important: The user can use equivalent capacitor values from a different vendor. For more information about Packaging Decoupling Capacitors, see PolarFire FPGA Packaging and Pin Descriptions User Guide.