5.7 Input Resistors
The MCP14H2304 PWM inputs, HIN and LIN, are very high impedance inputs with a pull down resistor to COM for both the HIN and LIN (Figure 5-8). The pull down resistor on HIN and LIN has a value of approximately 1.0 MΩ.
The MCP14H2304 PWM inputs, HIN and LIN, are very high impedance inputs with a pull down resistor to COM for both the HIN and LIN (Figure 5-8). The pull down resistor on HIN and LIN has a value of approximately 1.0 MΩ.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.