1.1.2 Transmitter
(Ask a Question)The transmitter takes parallel data from the FPGA fabric through the PCS-fabric interface block and gearing logic. The data passes through the PMA-PCS interface to the serializer to create a high-speed serial data stream using the serial clock provided from the transmit PLL. The transmitter portion of the PMA includes the transmitter serializer and the transmitter buffer as shown in the following figure.