2.5.4 Soft-Start, Start-Up Sequence Step Assignment and Sequence Step Delay (t1, t2, t3) Programming Bits
For each regulator, the SSR[1:0] bits define the Soft-Start Rate in terms of time duration of each voltage step (tramp).
| SSR[1:0] | 2 MHz Clock Division | tramp (μs) | Buck2, 3, 4 25 mV Step - Average Ramp Rate (V/ms) | Buck1, LDO1,2 50 mV Step - Average Ramp Rate (V/ms) | COUT (μF) | Average COUT Capacitor Current (mA) - 25 mV step | Average COUT Capacitor Current (mA) - 50 mV step |
|---|---|---|---|---|---|---|---|
| 00 | 16 | 8 | 3.125 | 6.250 | 22 | 69 | 138 |
| 01 | 32 | 16 | 1.563 | 3.125 | 22 | 34 | 69 |
| 10 | 48 | 24 | 1.042 | 2.083 | 22 | 23 | 46 |
| 11 | 64 | 32 | 0.781 | 1.563 | 22 | 17 | 34 |
The SEQ[1:0] bits assign each regulator at a determined step in the start-up sequence. Assignment SEQ[1:0] = 00 (first sequence step) means the regulator is started upon a valid start-up event.
However, each regulator is allowed to turn ON at its assigned start-up sequence step only if its SEQEN bit is set. If SEQEN = 0, the regulator will NOT turn on, and it will be disregarded in the sequence generation and nRSTO assertion algorithm.
Upon exit of HIBERNATE mode, all regulators (typically Buck2 and LDO2) which were already ON in HIBERNATE mode and have SEQEN = 1 will stay ON continuously throughout the execution of the start-up sequence.
| SEQ[1:0] | Start-Up Sequence Step |
|---|---|
| 00 | 1 |
| 01 | 2 |
| 10 | 3 |
| 11 | 3 |
| DELAY[2:0] | Delay (ms) |
|---|---|
| 000 | 0 |
| 001 | 0.5 |
| 010 | 1 |
| 011 | 2 |
| 100 | 4 |
| 101 | 8 |
| 110 | 12 |
| 111 | 16 |
For each regulator these bits program the delay (t1 to t3) from the completion of the previous sequence step to the beginning of its turn-on (beginning of Soft-Start, if SEQEN = 1).
For regulators assigned to the first sequence step (SEQ[1:0] = 00) i.e. starting at t1, this is the additional delay after the device wake-up time since the start-up event (e.g. PWRHLD low-to-high).
This way, by setting a DELAY[2:0] = 001 or higher, it is possible to define a de-bouncing time of the EN event.