2.5.2 Switching (Oscillator) Frequency Displacement Programming Bits

Table 2-5. Switching Frequency Displacement Bits FSD[1:0]
FSD[1:0]Frequency displacement
000%
010%
10−16.5%
11+16.5%

The frequency displacement acts on the main oscillator. The switching frequencies of all regulators and all timings are shifted accordingly.