2.5.1 VSET[5:0] Codes Definition
The user can set the default start-up voltage by connecting a resistor to ground on the VSETx and VSETLy pins. After the PMIC has started the user can change the output voltage via I2C. For Buck regulators (OUTx) and LDOs (LOUTx), the following Voltage Codes Definition Table applies:
| Buck1, LDO1, 2 | Buck2, 3, 4 | Buck1, LDO1, 2 | Buck2, 3, 4 | |||
| VSET[5:0] | VOUT [V] | VOUT [V] | VSET[5:0] | VOUT [V] | VOUT [V] | |
| 111111 | 3.700 | 1.850 | 100101 | 2.400 | 1.200 | |
| 111110 | 3.650 | 1.825 | 100100 | 2.350 | 1.175 | |
| 111101 | 3.600 | 1.800 | 100011 | 2.300 | 1.150 | |
| 111100 | 3.550 | 1.775 | 100010 | 2.250 | 1.125 | |
| 111011 | 3.500 | 1.750 | 100001 | 2.200 | 1.100 | |
| 111010 | 3.450 | 1.725 | 100000 | 2.150 | 1.075 | |
| 111001 | 3.400 | 1.700 | 011111 | 2.100 | 1.050 | |
| 111000 | 3.350 | 1.675 | 011110 | 2.050 | 1.025 | |
| 110111 | 3.300 | 1.650 | 011101 | 2.000 | 1.000 | |
| 110110 | 3.250 | 1.625 | 011100 | 1.950 | 0.975 | |
| 110101 | 3.200 | 1.600 | 011011 | 1.900 | 0.950 | |
| 110100 | 3.150 | 1.575 | 011010 | 1.850 | 0.925 | |
| 110011 | 3.100 | 1.550 | 011001 | 1.800 | 0.900 | |
| 110010 | 3.050 | 1.525 | 011000 | 1.750 | 0.875 | |
| 110001 | 3.000 | 1.500 | 010111 | 1.700 | 0.850 | |
| 110000 | 2.950 | 1.475 | 010110 | 1.650 | 0.825 | |
| 101111 | 2.900 | 1.450 | 010101 | 1.600 | 0.800 | |
| 101110 | 2.850 | 1.425 | 010100 | 1.550 | 0.775 | |
| 101101 | 2.800 | 1.400 | 010011 | 1.500 | 0.750 | |
| 101100 | 2.750 | 1.375 | 010010 | 1.450 | 0.725 | |
| 101011 | 2.700 | 1.350 | 010001 | 1.400 | 0.700 | |
| 101010 | 2.650 | 1.325 | 010000 | 1.350 | 0.675 | |
| 101001 | 2.600 | 1.300 | 001111 | 1.300 | 0.650 | |
| 101000 | 2.550 | 1.275 | 001110 | 1.250 | 0.625 | |
| 100111 | 2.500 | 1.250 | 001101 | 1.200 | 0.600 | |
| 100110 | 2.450 | 1.225 | <001101 | 1.200 | 0.600 |