5.5.2 LDO Current Limit Protection
LDOs are protected against short-circuits by a linear constant-voltage/constant-current (e.g., brick-wall) output characteristic. The output current under short-circuit conditions is not intermittent. Therefore, the internal power dissipation in the MCP16503 can reach high levels under LDO short-circuit conditions. The current limit condition of each LDO is also reported through I2C. The intervention of the LDO current limit protection does not cause the assertion of the nRSTO (RESET) signal.