4.1 Overview

This guide will be your installation partner, providing you with all the necessary information to get Libero® SoC Design Suite up and running. Along with guiding you through the step-by-step installation process, it also explains how to set up licensing. Linux® users will find additional coverage on the packages required to run Libero SoC Design Suite on Linux operating systems, as well as troubleshooting procedures specific to Linux.

Follow these steps to install Libero SoC Design Suite.
  1. Meet all system requirements
  2. Order and download a Libero license
  3. Install the Libero SoC Design Suite software