4.4.3 Installing Libero SoC Design Suite

You can install Libero SoC Design Suite on Windows and Linux operating systems.

You can install Libero SoC Design Suite in any drive or folder. Use a unique path for each installation. Microchip recommends you install the software inside a folder on any drive and not directly in a drive. For example, instead of installing the software E:\, specify E:\<some_folder>\ as the installation path.

Important: You must have Admin rights on Windows to install Libero SoC Design Suite.