8.1.4.4.1 Filter

The display of design objects in this view can be filtered based on:
  • Ports—displays all ports only, including component level ports.
  • Nets—displays all nets only, including component level nets.
  • Instances—displays all instances only, including component level instances.
  • Modules—displays all modules only.
  • Filter All—displays all design objects only.
  • Use Wildcard Filter
  • Use Match Filter
  • Use Regular Expressions

Click the Filter button at the top-right corner of the Design view to filter design objects.