15.4.4.1 Create Programming Data from JDC File
(Ask a Question)New Programming Data is created using the new_prog_data
Tcl command. It
must be created within an existing or new Job Manager project.
When creating a new Programming Data entry, design data is copied from the external JDC file within the current project. After this step, the external JDC file is no longer used.
In the HSM flow, all keys are generated and controlled by the U-HSM. Therefore, in this flow, a new Programming Data must be associated with a keyset file created as shown in 15.4.3 Keyset File. All cryptographic operations involving protected keys are executed inside the HSM module. For example, a Master bitstream is generated using the U-HSM and programmed via the Authorization Code protocol using the M-HSM.