15.4.5.1 HSM Programming or Debug Job
(Ask a Question)A programming or debug job can be set up for execution in an untrusted environment. In this case, the M-HSM protects cryptographic key material and other sensitive data required by device security protocols during the manufacturing processes.
HSM data is added to the Programming or Debug Job with HSM Task(s). See 15.4.5.2.3 HSM Tasks for details. A Programming Data
entry is created in the Job Manager project using the
new_prog_job
Tcl command.