20.2.2.1 Batch Mode

The PolarFire SoC MSS Configurator application can be executed in the Batch mode for scripted execution as follows:

  • Windows®:
    <Libero SoC or Standalone MSS Configurator installation area>\bin64\pfsoc_mss.exe -GENERATE -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> -OUTPUT_DIR:<absolute or relative path for output directory> -EXPORT_HDL:<true/false> -LOGFILE:<absolute or relative path for logfile file name>

    -EXPORT_HDL and -LOGFILE are optional arguments.

  • Linux®:
    <Libero SoC or Standalone MSS Configurator installation area>/bin64/pfsoc_mss.exe -GENERATE -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> -OUTPUT_DIR:<absolute or relative path for output directory> -EXPORT_HDL:<true/false> -LOGFILE:<absolute or relative path for logfile file name> 
    -EXPORT_HDL and -LOGFILE are optional arguments.