9.2.17 ODT Static
(Ask a Question)On-die termination (ODT) is the technology where the termination resistor for impedance matching in transmission lines is located inside a semiconductor chip instead of on a printed circuit board. Possible values are listed in the following table.
Value | Description |
---|---|
on | Yes, the termination resistor for impedance matching is located inside the chip. |
off | No, the termination resistor is on the printed circuit board. |